Product Information »
WEB Catalog
» Grippers for Collaborative Robots
» Vacuum Grippers
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
Vacuum Grippers
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA
-
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
・Integrated vacuum ejector, air supply valve, pressure switch, and cups
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of workpieces.
-
2D CAD
Click here for 2D CAD Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTAManual
Series View search result ZXP7□-X1□-ASSISTA View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-ASSISTA | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Features
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
■Integrated vacuum ejector, air supply valve, pressure switch, and cups
■Features a rounded appearance without corners
■A wide variety of cup variations are available to support a wide range of workpieces.