Product Information »
WEB Catalog
» Temperature Control Equipment
» Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
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
Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller HRZF
-
· Low GWP refrigerant chiller
GWP:148∗ ∗ Based on the IPCC AR4
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
· Environmentally friendly R454C as refrigerant (Not available for air
transport)
· More effective energy-saving is achieved through use of a DC inverter
compressor and an inverter pump.
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller HRZF
Manual
Series Cooling capacity View search result HRZF010 10kW View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids, 60% ethylene glycol aqueous solution |