WEB Catalog

Product Information »  WEB Catalog  » Industrial Device Communication Equipment/Wireless System  » Wireless System: EtherCAT Compatible Products

Wireless System: EtherCAT Compatible Products

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Air Management System 25A-AMS20/30/40/60

    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System 25A-AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic Regulator Type 25A-AMS20A/30A/40A/60AView search result
    Regulator Type
    25A-AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic Regulator Type 25A-AMS20A/30A/40A/60A20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link
Diagnosis
Regulator Type
25A-AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link
Diagnosis

Wireless System EXW1/EX600-W

    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
    ・Modular connection is possible. (EX600-W)

     ▶IO-Link Master
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67EtherNet/IP™
PROFINET
OPC UA
CC-Link
EtherCAT®
IO-Link
JSY1000, 3000, 5000
EX600-WIP67 equivalentEtherNet/IP™
PROFINET
SY3000,5000,7000(Plug-in)
SV1000,2000,3000
S0700(IP40)
VQC1000,2000,4000,5000

Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23

    ・Connects the electro-pneumatic regulator and the fieldbus device to
     the same manifold. This results in reduced wiring, less man hours for
     piping and a more compact size.
    ・Compact
     Installation area: 20% reduction, Occupied volume: 10% reduction
    ・Gain setting
    ・Sensitivity setting
    ・Remote control and monitoring are available.
SeriesPort sizeSet pressure (MPa)
ITV234
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.7
ITV235
Electro-pneumatic
regulator for manifold
ø10 One-touch fitting0 to 0.9

Valve Manifold Integrated with Ejector System JSY1000-E

    ・A vacuum release flow adjustment unit has been added. [New]
    ・Compact all-in-one manifold
     The devices have been integrated into one for applications in which an
     actuator and vacuum suction are used together.
    ・EtherCAT® compatible
    ・Wiring/piping saving through use of all-in-one manifold
    ・Installation area: 64% reduction
    ・Weight: 42% reduction
    ・Energy saving function
     CO2 emissions (Air consumption): 90% reduction
SeriesFlow rate characteristics
4/2→3/5 (A/B→E)
C [dm3/(s・bar)]
Flow rate characteristics
4/2→3/5 (A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY1000-E0.910.48φ400.2
(With power-saving circuit)

Go Top