WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L. Units  » Modular F.R.L. Units/Air Combination

Modular F.R.L. Units/Air Combination

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Modular F.R.L. Units AC-D

    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
    ・2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
    ・Attachments:
     Spacer: Y200-D, Y300-D, Y400-D
     Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
DescriptionSeriesPort size
Air filter, Regulator,
Lubricator
AC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator,
Lubricator
AC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator,
Regulator
AC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,
Mist separator
AC20D to 40D-D1/8,1/4,3/8,1/2

Modular F.R.L. Units AC-A

    ・Easy element replacement
     The element and the bowl are integrated. Replacement can be done in
     hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.
    ・Attachments:
     Spacer: Y200-A, Y300-A, Y400-A, Y500-A
     Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A

    ∗ The AC-A series will be discontinued in March 2025.
     Please select the AC-D series.▶Click here for details.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator,
Lubricator
AC10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Lubricator
AC10A to 40A-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, RegulatorAC10B to 40B-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, Mist separator,
Regulator
AC20C to 40C-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Mist separator
AC20D to 40D-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2

Modular F.R.L. Units AC-B

    ・Better visibility and environmental resistance
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Regulator: Set pressure 0.05 to 0.85 MPa, 0.02 to 0.2 MPa
    ・Choose from a selection of pressure gauges:
     Square embedded type pressure gauge, Round type pressure gauge, Digital pressure switch

    ∗ The AC-B series will be discontinued in March 2025.
     Please select the AC-D series.▶Click here for details.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator, LubricatorAC20 to 60-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Filter regulator, LubricatorAC20A to 60A-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Air filter, RegulatorAC20B to 60B-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Air filter, Mist separator, RegulatorAC20C to 40C-B1/8,1/4,3/8,1/2,3/40.05 to 0.85
0.02 to 0.2
Filter regulator, Mist separatorAC20D to 40D-B1/8,1/4,3/8,1/2,3/40.05 to 0.85
0.02 to 0.2

Modular F.R.L. Units ACG-B

    ・Improved visibility by mounting the pressure gauge on the top of
     the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
      (Body size 30 or more)
     Better visibility: 360º
     Light weight: Approx. 12% reduction

    ∗ The ACG-B is to be discontinued as of March 2025.
     Please select the AC-D simple specials instead.
     For more details, please contact your local sales representative.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter,
Regulator with built-in pressure gauge,
Lubricator
ACG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Lubricator
ACG20A to 40A-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter,
regulator with built-in pressure gauge
ACG20B to 40B-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter, mist separator,
regulator with built-in pressure gauge
ACG20C to 40C-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Mist separator
ACG20D to 40D-B1/8,1/4,3/8,1/20.05 to 0.85

Go Top