Product Information »
Discontinued Products
IN_PROD_346
» Discontinued Products
Discontinued Products
L
Discontinued Products | Replacement Products | |||
---|---|---|---|---|
Product name | Series | Time of discontinuation | Series | Product comparison |
Large Size 3-Port Solenoid Valve | VP4□5□(AC coil) VP4□7□(AC coil) |
Sep-2024 | VP4□5□(Air Operated) VFR5□1□ VFR6□1□ VP4□7□(DC coil) VPA4□7□(Air Operated) |
Detail |
Large Size 3-Port Solenoid Valve | VP3145(AC coil) VP3165(AC coil) VP3185(AC coil) |
Sep-2024 | VP3145(DC coil) VP3145(Air Operated) VG342 VP3165(DC coil) VP3165(Air Operated) VG342 VP3185(DC coil) VP3185(Air Operated) |
Detail |
Low Speed Cylinder | CJ2X CM2X |
Sep-2013 | CJ2X-Z CM2X-Z |
Detail |
Large Size Vacuum Module | ZR1**-C4***-**-*-*(-X***) ZR100-C4***-**-*-*(-X***) ZR1-VDC4****-*(-X***) ZR1-VC4****-* (-X***) |
Aug-2016 | ZR1**-C3**-*-*(-X***) ZR100-C3*-**-*-*(-X***) ZR1-VDC3**-*(-X***) ZR1-VC3**-*(-X***) |
Detail |
Large Size Vacuum Module | ZR | Jan-2009 | ZR | Detail |
Lubricator | AL-A | Mar-2025 | AL-D | Detail |
Lube Unit | AU100 to 300 | Sep-2008 | AC20, 30 | Detail |
Lubricator | AL100 to 600 AL1000 to 6000 |
Sep-2005 | AL-D | Detail |
Lubricator | AL10 to 60 | May-2013 | AL-D | Detail |
LCD Readout Digital Pressure Switch | ZSE3/ISE3 | Jun-2019 | ZSE/ISE10 ZSE/ISE20A |
Detail |
Fluoropolymer Fittings Installation Jig | LQ-GA LQ-GB LQ-GC LQ-GL LQ-GM |
May-2015 | LQ-GR | Detail |
Air Operated Chemical Liquid Valve | LVC20-S LVA20 |
Mar-2015 | LVC20-S-Z LVA20-Z |
Detail |
Fluoropolymer Fittings | LQ2 | Mar-2022 | LQ1 | Detail |
High Precision Type Electric Slide Table | LESYH-X171 | Oct-2023 | LESYH | Detail |
e-Rodless | E-MY2 | Mar-2014 | LEM | Detail |
Stepper Motor Driver/Positioning Driver | LC6D LC6C |
May-2014 | LEC | Detail |
Short Stroke Electric Actuator | LXF LXP LXS |
May-2014 | LES, LESH LEYG LES, LESH |
Detail |
Electric Actuator with Integrated Guide | LTF | May-2014 | LEF/LEJ | Detail |
Low Profile Single Axis Electric Actuator | LG1 | May-2014 | LEF/LEJ | Detail |
Single Axis Electric Actuator | LJ1 | May-2014 | LEF/LEJ | Detail |
Dedicated Controller for Standard AC Servomotor | LC1/LC7R | Sep-2012 | LECS | Detail |
Positioning Driver | LC8 | Mar-2010 | LECS | Detail |
Single Axis Electric Actuator | LJ1 | Sep-2010 | LEF | Detail |
Single Axis Electric Actuator | LG1xS | Sep-2010 | LEF | Detail |
Single Axis Electric Actuator | LG1TH | Jun-2010 | LEF | Detail |
Card Motor® Controller | LATC4 | Aug-2015 | LATCA | Detail |
Controller For Electric Actuator //CC-Link Direct Input Type | LECPMJ | Jan-2021 | JXCM1 | Detail |
Controller For Electric Actuator /Step Data Input Type | LECP6 | Jan-2021 | JXC51/61 | Detail |
AC Servo Motor Driver | ・Pulse Input Type (-S) /LECSB-S ・CC-Link Direct Input Type (-S)/ LECSC-S ・SSCNETⅢ type(-S)/ LECSS-S ・Electric Actuator loaded with AC Servo Motor Driver S6/S7/S8 (LEY/LEF/LEJ) |
Feb-2022 | ・Pulse Input Type (-T) /LECSB-T ・CC-Link Direct Input Type (-T)/ LECSC-T ・SSCNETⅢ type (-T)/ LECSS-T ・Electric Actuator loaded with AC Servo Motor Driver T6/T7/T8 (LEY/LEF/LEJ) |
Detail |