產品目錄

產品情報 »  產品目錄  » 搜尋結果

IO-Link Compatible
For General Fluids: 3-Screen Display High-Precision Digital Pressure Switch ZSE20C(F)-L/ISE20C(H)-L

IO-Link Devices » Pressure Switches
    ・IO-Link compatible
    ・Stainless diaphragm: Oil-free (Single-layer diaphragm structure)
     Sensor unit: Stainless steel 630, Fitting parts: Stainless steel 304
    ・Visualization of operation/equipment status/Remote monitoring and control by communication
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20C(F)-(L)
ISE20C(H)-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
−0.100 to 2.000MPa
IP65General Fluids

Go Top