產品目錄

產品情報 »  產品目錄  » 搜尋結果

3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

開關/感測器/控制器 » 數位式壓力開關/感測器 (感測器・放大器一體型)
IO-Link對應產品 » 壓力開關
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    說明書
    Series Type 查看搜尋結果
    ZSE20(F)
    ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20A(F)
    ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20B(F)-(L)
    ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20C(F)-(L)
    ISE20C(H)-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    自我宣告書
    Series Type 查看搜尋結果
    ZSE20(F)
    ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20A(F)
    ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20B(F)-(L)
    ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
    ZSE20C(F)-(L)
    ISE20C(H)-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    查看搜尋結果
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20(F)
ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40Air
ZSE20A(F)
ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40Air
ZSE20B(F)-(L)
ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65Air
ZSE20C(F)-(L)
ISE20C(H)-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65General fluids

Go Top