產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
· Prevents workpiece slippage
· Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible.
・Horizontal holding force: 231 N (Pad diameter ø80)
・Suitable for high-temperature workpieces (200°C)
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Green Procurement (RoHS)
Series Variations/Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP3M | Bowl shape | φ63,φ80 |