產品目錄

產品情報 »  產品目錄  » 搜尋結果

Vacuum Pad ZP3C

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Suitable for the adsorption transfer of corrugated cardboard, etc.,
     requiring abrasion resistance
    ・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
     ∗ More than twice the abrasion resistance of SMC’s urethane pads
    ・Easier maintenance
     Compatible with 2 types of mounting tools
    ・Reduced suction of foreign matter due to mesh filter
     Reduced suction of foreign matter into the vacuum pump and ejector
     The pad and mesh filter can be replaced without tools.
     The separation and disposal of the metal and rubber parts is possible.
SeriesPad formPad diameter(mm)
ZP3CFlat type with ribφ32, φ40, φ50
ZP3CBellows typeφ32, φ40, φ50

Go Top