產品目錄

產品情報 »  產品目錄  » 搜尋結果

Bernoulli Gripper ZNC

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
    ・For the adsorption transfer of thin cloths, films, printed circuit boards,
     etc.
    ・Energy saving: Max. 79% reduction (Comparison of air consumption
     to lifting force)
    ・High lifting force: 65 N
     10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
     65 N)
    ・3 types of body materials: Aluminum, Resin, Stainless steel
    ・Attachments
     With stopper: Prevents workpiece slippage
     With vibration suppression cover: Suppresses the vibration noise of thin
     workpieces
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SeriesMaterialSizeAttachment
ZNCAluminum
Resin
Stainless steel
ø20, ø30, ø40, ø60, ø80With stopper
With vibration suppression cover

Go Top