產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Vacuum Gripper System (Foam Type) ZGS
產業用通訊元件/無線系統 » Industrial Device Communication Equipment: IO-Link Compatible Products協作機械手臂用 真空夾取單元 » Vacuum Grippers (Ejector Type)
真空設備(真空發生器/真空吸盤/其他) » Vacuum Gripper System (Foam Type)
IO-Link對應產品 » Vacuum Gripper System
-
・Compatible with the collaborative robots of 4 companies
UNIVERSAL ROBOTS OMRON/TECHMAN ROBOT,FANUC, YASKAWA Electric
[New]
・Suitable for the palletizing and depalletizing of corrugated cardboard,
etc.
・Ejector unit
Combines all functions required for adsorption
(Ejector, Supply valve/Release valve, Silencer, Pressure switch)
・Can be used immediately by simply connecting 1 electrical cable and air
piping
・Weight: 3.9 kg∗ Reduces the load on robots
∗ For ZGSNPK-400240BS4-RM1C8
・CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
Series | Cup form | Foam specifications Size | Foam specifications Number of holes | Foam specifications Thickness | Theoretical lifting force [N] |
---|---|---|---|---|---|
ZGS | Foam | 400mm×240mm | 91 | 20mm 30mm | 2144 |