產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
ISO 13849-1 Compliant Safe Exhaust Valve/Modular Connection Type VPX400
模組型F.R.L (zh-tw) » Pressure Relief 3 Port Valves (zh-tw)模組型F.R.L (zh-tw) » Modular Connection Compatible Devices (zh-tw)
-
・Safety standard ISO 13849-1 compliant (Corresponding to categories 3
and 4)
・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
10,500 (VPX406-A3)
13,000 (VPX406-A4)
15,000 (VPX406-A6)
・Space saving & lightweight: 3 functions have been integrated.
Dual residual pressure release valve + Soft start-up valve + Main valve
inconsistency detection
・Modular connection is possible.
(AC30/40/50/60-D series)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Category | Connected AC size | Flow rate characteristics 2→3 (A→R) C [dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b |
|---|---|---|---|---|
| VPX406-A3 | 3, 4 | AC30 | 25.0 | 0.20 |
| VPX406-A4 | 3, 4 | AC40 | 31.0 | 0.15 |
| VPX406-A6 | 3, 4 | AC50/60 | 35.8 | 0.10 |