產品目錄

產品情報 »  產品目錄  » 搜尋結果

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP546E: 7.5
     VP746E: 12.6
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SeriesApplicable combinations
VP546EAC30-D
VP746EAC40-D

Go Top