產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Energy Saving, Exhaust-Recovery Booster Regulator VBAE
模組型F.R.L./壓力控制元件 » 增壓缸增壓缸 » 增壓缸
-
・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
measuring conditions)
Driven by reusing the exhaust air
・Increase factory air pressure by 1.7 times
Air-only operation that requires no power supply, and allows for easy
installation.
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based
on SMC's measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Reduced maintenance frequency due to improved life (Based on SMC's
test conditions)
・Compatible with vertical and horizontal installation
・Mounting interchangeability with the existing model (VBA series)
Series | Port size | Set pressure (MPa) |
---|---|---|
VBAE | 1/4,1/2 | 0.3 to 1.2 |