產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Low Air Consumption Booster Regulator VBA
Modular F.R.L./Pressure Control Equipment » Booster Regulators-
・Air consumption: Max. 40% reduction (Based on SMC’s measuring conditions)
Operates by recycling air through the exhaust return circuit
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)
(Based on SMC’s measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
(Based on SMC’s test conditions)
・Compatible with vertical and horizontal installation
・Mounting compatibility with the existing model (VBA series)
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA-X3145 | 1/4,1/2 | 0.3 to 1.2 |