产品信息 »
产品目录
IN_PROD_346
» 搜尋結果
Biomass Tubing TU/TS/T-X309
接頭&氣壓管 » 氣壓管-
・Tubing according to carbon neutrality
・CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm;
Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
・Reduction in CO2 and greenhouse gases by reducing
the use of petroleum driven raw materials, resulting
in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw biomaterials such
as castor seeds, etc.
Series | Material | Tubing O.D. Metric size | Color | Fluid | Series |
---|---|---|---|---|---|
TU-X309 | Polyurethane | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue | Air, Water | TU-X309 |
TS-X309 | Soft nylon | φ4,φ6,φ8,φ10,φ12 | White | Air | TS-X309 |
T-X309 | Nylon | φ4,φ6,φ8,φ10,φ12 | Black, White | Air | T-X309 |