產品目錄

產品情報 »  產品目錄  » 搜尋結果

Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

Go Top