產品目錄

產品情報 »  產品目錄  » 搜尋結果

Pressure Sensor Controller 10-PSE300

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Response time: 1ms
    ・Set pressure resolution: 1/1000
    ・Capable of vertical and horizontal contact mounting
SeriesSet (differential) pressure range
10-PSE300-101 to 101kPa
10 to -101kPa
-10 to 100kPa
-0.1 to 1MPa
-50 to 500kPa
-0.2 to 2kPa

Go Top