產品目錄

產品情報 »  產品目錄  » 搜尋結果

Digital Flow Switch PFM7

電弧焊接工程元件 » 檢知開關
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
    ・Allows flow rate control and value management of shielding gas
    ・Minimum unit setting: 0.01 L/min
    ・Repeatability: ±1%F.S.
    ・Grease-free
    ・Flow adjustment valve is integrated. (Reduced piping and space saving)
    ・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
SeriesApplicable fluidRated flow range(L/min)
PFM7Dry air, N2, Ar, CO20.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2
PFM7-X731Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas0.2 to 7
0.5 to 25
0.5 to 20
1.0 to 50
1.0 to 40
2 to 100
2 to 90
2 to 80

Go Top