產品目錄

產品情報 »  產品目錄  » 搜尋結果

Digital Flow Switch for Water PF3W7□-X445

IO-Link對應產品 » 數位式流量開關
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 6-byte input
    ・Transmission speed COM2 (38.4 kbps)
    ・Minimum cycle time 3.5 ms
    ・IO-Link port type Class A

     ▶IO-Link Master
SeriesApplicable fluidRated flow range
PF3W704-X445Water0.5 to 4 L/min
PF3W720-X445Water2 to 16 L/min
PF3W740-X445Water5 to 40 L/min

Go Top