產品目錄

產品情報 »  產品目錄  » 搜尋結果

3-Color Display Digital Flow Switch for Large Flow  PF3A□H(-L)

無塵/低發塵 » 流量開關
IO-Link對應產品 » 數位式流量開關
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Applicable fluid: Air, N2
    ・Flow range: Max. 12000 L/min
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・Improved drainage and resistance to foreign matter
    ・Pressure loss: 75% reduction (20 kPa → 5 kPa)
    ・Through bore construction
    ・IO-Link compatible
    ・Can be connected to the air combination (Modular type)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     (modular type) is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.

     ▶IO-Link Master
SeriesRated flow range (L/min)
PF3A7□H10 to 1000
20 to 2000
30 to 3000
60 to 6000
120 to 12000

Go Top