產品目錄

產品情報 »  產品目錄  » 搜尋結果

Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through
     the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
SeriesBore size (mm)
11-/22-MHR3Nominal size 10, 15

Go Top