產品目錄

產品情報 »  產品目錄  » 搜尋結果

Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through
     the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SeriaesCylinder bore size (mm)
11-/22-MHR2Nominal size 10, 15, 20, 30

Go Top