產品目錄

產品情報 »  產品目錄  » 搜尋結果

Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
    for the Mitsubishi Electric Corporation MELFA ASSISTA Series 
    說明書
    Series 查看搜尋結果
    MHM-X7400A-ASSISTA查看搜尋結果
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-ASSISTA160(2)
200(6)

Go Top