產品目錄

產品情報 »  產品目錄  » 搜尋結果

Magnet Gripper MHM-X6400

電弧焊接工程元件 » 特殊氣壓缸
    ・Steel plates can be transferred without a vacuum.
     Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
    ・Holds workpieces even when the air is shut off
    ・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
     (Workpiece plate thickness: 1.4 mm)
    ・Residual holding force: 0.3 N or less (Reduces workpiece release time)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesHolding force (Workpiece plate thickness: 0.6 mm)
MHM-32D1-X640080 N
MHM-32D2-X640050 N
MHM-32D3-X640030 N

Go Top