產品目錄

產品情報 »  產品目錄  » 搜尋結果

Wide Type Air Gripper 11-/22-MHL2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・Wider, larger opening/closing and stroke
    ・Ideal for holding large-size workpieces that have dimensional variances.
    ・The double pistons provide a large amount of gripping force.
SeriesCylinder bore size (mm)
11-/22-MHL210, 16, 20, 25, 32, 40

Go Top