產品目錄

產品情報 »  產品目錄  » 搜尋結果

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Slide Tables
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Improved positioning repeatability due to the adoption of a ball screw drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850,75Max. 2Max. 6Max. 4002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650,100Max. 8Max. 12Max. 4006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550,100,150Max. 12Max. 20Max. 40010,20
AC servo motorLESYH1650,100Max. 8Max. 12Max. 4006,12
AC servo motorLESYH2550,100Max. 12Max. 20Max. 40010,20(Parallel)
8,16(In-line)

Go Top