產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
High Precision Type Electric Slide Table LESYH-X171
Electric Actuators/Cylinders » Slide TablesSpec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LESYH16-X171 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Step motor (Servo/24 VDC) | LESYH25-X171 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 8,16 |