產品目錄

產品情報 »  產品目錄  » 搜尋結果

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Motorless Type
    ・Improved positioning repeatability due to the adoption of a ball screw drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
MotorlessLESYH1650,100Max. 8Max. 12Max. 4006,12
MotorlessLESYH2550,100,150Max. 12Max. 20Max. 40010,20

Go Top