產品目錄

產品情報 »  產品目錄  » 搜尋結果

Battery-less Absolute Encoder Type
Electric Slide Table/High Rigidity Type LESH

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16

Go Top