產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61%
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS25G | 100 to 500 | Max.40 | Max.1500 | 6,12,20 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS32G | 100 to 500 | Max.68 | Max.1300 | 8,16,24 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS40G | 200 to 600 | Max.75 | Max.1200 | 10,20,30 |