產品目錄

產品情報 »  產品目錄  » 搜尋結果

Electric Actuator/Slider Type High Rigidity Guide LEKFS

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance improved by up to 61%
    ・Table displacement reduced by up to 50%
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of
     the power supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Positioning repeatability: ±0.01 mm
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEKFS16100 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEKFS25100 to 500Max. 30Max. 11006,12,20
Battery-less absolute
(Step motor/24 VDC)
LEKFS32100 to 500Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEKFS40200 to 600Max. 65Max. 120010,20,30
AC servo motorLEKFS25100 to 500Max. 20Max. 15006,12,20
AC servo motorLEKFS32100 to 500Max. 45Max. 15008,16,24
AC servo motorLEKFS40200 to 600Max. 60Max. 150010,20,30

Go Top