產品目錄

產品情報 »  產品目錄  » 搜尋結果

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model
     ∗ When LEFS25GH-400 is operated from 0 to 400 mm
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS16G50 to 500Max. 15Max. 8005,10
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS25G50 to 800Max. 40Max. 15006,12,20
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS32G50 to 1000Max. 68Max. 13008,16,24
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS40G150 to 1200Max. 75Max. 120010,20,30

Go Top