產品目錄

產品情報 »  產品目錄  » 搜尋結果

Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182

Electric Actuators/Cylinders » Controllers/Drivers
    ・Jog operation can be performed using parallel input signals.
     Jog operations that could previously only be performed using the button on the front face can now be performed using the ON/OFF status of the input signal.
    ・Application examples
     Optimal for adjusting the feed value using a button operation while checking the motion of the actuator
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
With input signals to
perform jog operations
LECP1-XB182Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 points

Go Top