產品目錄

产品信息 »  产品目录  » 搜尋結果

One-touch Fitting with Improved Weather Resistance KQ-X1744

Fittings and Tubing » Fittings for Special Environments
    ・Accelerated weathering test: Passed 1000 hours
     ISO 4892-3 (JIS K 7350-3) compliant
    ・Combined cycle test: Passed 960 hours
     ISO 14993 (JIS H 8502: 1999) compliant
    ・Ozone-proof exposure test: Passed 1000 hours
     ISO 1431 (JIS K 6259) compliant
SeriesApplicable tubing O.D.Connection thread
KQ-X1744φ4,φ6,φ8,φ10,φ12,φ161/8,1/4,3/8,1/2

Go Top