產品目錄

產品情報 »  產品目錄  » 搜尋結果

Step Motor Controller JXCL1

IO-Link對應產品 » 步進馬達控制器
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 14-byte input/22-byte output
    ・Transmission speed COM3 (230.4 kbps)
    ・Minimum cycle time 2.4 ms
    ・IO-Link port type Class A
    Click here for Applicable electric actuators

     ▶IO-Link Master
SeriesNumber of axesCompatible motor
JXCL11 axisStep motor (Servo/24 VDC)

Go Top