產品目錄

產品情報 »  產品目錄  » 搜尋結果

步進馬達控制器 JXCE1/91/P1/D1/L□/M1

電動驅動器/電動缸 » 控制器/驅動器
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    ・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
     IO-Link, and CC-Link compatible
    ・Two types of operation command:
     Step no. defined operation, Numerical data defined operation
    ・Transition wiring of communication cables
    ・Numerical monitoring available
    ・IO-Link communication can be performed.
    ・Controller with STO sub-function/JXC□F
SeriesCompatible
motor
Power
supply
voltage
Fieldbus
JXCE1 (Standard)
JXCEF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherCAT™
JXC91 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherNet/IP™
JXCP1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
PROFINET
JXCD1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
DeviceNet™
JXCL1 (Standard)
JXCLF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
IO-Link
JXCM1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
CC-Link

Go Top