產品目錄

產品情報 »  產品目錄  » 搜尋結果

Pilot Operated 2-Port Solenoid Valve JSXH-X1

流體閥 » 2・3通口電磁閥 (氣控閥)
    ・Max. operating pressure differential: 4.0 MPa
     Application examples: Blow molding, Laser processing machines,
     Nitrogen filling unit
    ・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
     ∗ When using oxygen, please refer to "Fluid Supply."
    ・Improved environmental resistance
     Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
     With a stainless steel coil cover
    ・Low particle generation
    ・Oil-free
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power saving (Power consumption: 6 W)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X1Pilot operatedN.C.3/8,1/216

Go Top