產品目錄

產品情報 »  產品目錄  » 搜尋結果

直動型2通口電磁閥 JSX/JSX□

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
    ・Body material: Stainless steel, Brass/Bronze, Aluminum
    ・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
    ・Space saving
     Compact: Valve volume reduced by 25% (Compared with the existing model),
     Lightweight: Weight reduced by 30% (Compared with the existing model)
    ・Energy saving
     Coil force: 10% increase (Compared with the existing model),
     Power consumption: 14% reduction (Compared with the existing model)
    ・360º lead wire insertion and removal is possible.
    ・Flow rate increasable by up to 86% (High flow/ Power saving type)
    ・Can be connected to modular type F.R.L. units (JSXM)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • 直動型2通口電磁閥 JSX/JSX□
    說明書
    Series Type 查看搜尋結果
    JSXDirect operated查看搜尋結果
    JSX□□UDirect operated high flow/ power saving type查看搜尋結果
    JSXDPilot operated查看搜尋結果
    JSXZZero differential pressure type pilot operated
    JSXMModular mounting type
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXDirect operatedN.C.1/8, 1/4, 3/81.6 to 7.1
JSX□□UDirect operated high flow/ power saving typeN.C.1/8, 1/4, 3/82.4 to 7.1
JSXDPilot operatedN.C.1/4,3/8,1/2,3/8,1/2,3/4,1,1 1/4,32A,1 1/2,40A,2,50A10 to 50
JSXZZero differential pressure type pilot operatedN.C.1/4,3/8,1/2,3/8,1/2,3/4,110 to 25
JSXMModular mounting typeN.C.1/8,1/4,3/8,1/23.2,4

Go Top