產品情報 » 搜尋結果
Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air
operation
・An air gripper that realizes high rigidity and high precision due to its
guide-integrated construction
・With high-precision linear guide
・Repeatability: ±0.01 mm
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
・Standards: Conforming to ISO9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For collaborative robots | JMHZ2-X7500-KR | 16 |