產品目錄

產品情報 » 搜尋結果

Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
     With high-precision linear guide, Repeatability: ±0.01 mm
     Linear guide of the higher rigidity and precision is used. Higher rigidity
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    說明書
    Type Series 查看搜尋結果
    For Collaborative RobotsJMHZ2-X7400-KA查看搜尋結果
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-X7400-KA16

Go Top