產品目錄

產品情報 » 搜尋結果

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・A split protective cover for easy air gripper maintenance
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-HC10/HC10DT
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    說明書
    Type Series 查看搜尋結果
    For Collaborative RobotsJMHZ2-16D-X7400B-HC10
    JMHZ2-16D-X7400B-HC10DT
    查看搜尋結果
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-HC10
JMHZ2-16D-X7400B-HC10DT
16

Go Top