產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Compact Type Speed Controller with Indicator JAS-S
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |