產品目錄

產品情報 »  產品目錄  » 搜尋結果

Separate Controller Ionizer / Slim Bar Type IZT44/45

靜電消除器 » Static Neutralization Equipment Ionizer Bar Type (zh-tw)
    ・Powerfully eliminates static electricity from highly charged workpieces
     Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
    * Compared to the existing model
    ・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
     Can be installed through gaps between equipment
     Improved installation, replacement, and maintenance in narrow spaces
    ・Powerful static elimination is possible without air supply.
    ・High speed static elimination: Discharge time reduced by approx. 60%
    ・2-way directional static elimination using branch cables
     2 ionizer bars can be connected to one high voltage power supply.
    ・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
    ・Flexible layout possible with various module connection methods (IZT45)
     Controller to Bar maximum installation distance: 15 m
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    說明書
    Series Type 查看搜尋結果
    IZT44 Slim bar typeSeparate controller查看搜尋結果
    IZT45 Slim bar typeSeparate controller查看搜尋結果
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    自我宣告書
    Series Type 查看搜尋結果
    IZT44 Slim bar typeSeparate controller查看搜尋結果
    IZT45 Slim bar typeSeparate controller查看搜尋結果
SeriesTypeIon generation methodFunction
IZT44 Slim bar typeSeparate controllerCorona discharge typeHigh voltage error detection
Output check
IZT45 Slim bar typeSeparate controllerCorona discharge typeAuto balance
Maintenance detection
High voltage error detection
Ion generation stop signal
Output check

Go Top