產品目錄

產品情報 »  產品目錄  » 搜尋結果

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

壓力控制元件 (zh-tw) » 電空比例閥 (zh-tw)
    ・Improved accuracy at 1 MPa or less
     Repeatability: ±0.5% F.S. or less
     Pressure stability: 0.5% F.S. or less
    ・Max. supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Max. flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
    Other data
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesPort sizeSet pressure [MPa]
ITVX2030-X103/80.01 to 3.0

Go Top