產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
3畫面高精度數位式壓力開關 ISE7□/7□G/79S
開關/感測器/控制器 » 數位式壓力開關/感測器 (感測器・放大器一體型)IO-Link對應產品 » 壓力開關
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |