產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Smart Positioner/External Input Signal (Remote) Type
IP8101-X419-□
Pneumatic Instrumentation Equipment » PositionersDescription | Series | Type | Port size (Rc, NPT, G) | Supply air pressure (MPa) | Input current |
---|---|---|---|---|---|
Smart positioner | IP8101-X419-□ | External input signal (remote) type | 1/4 | 0.3 to 0.7 | 4 to 20 mA DC |