產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Thermo-chillers for the Semiconductor Industry (ZH-TW) INR-495-042/INR-495-043
恆溫元件 » Chiller Compliant Regulations-
・Non F-Gas (CO2 refrigerant)
・GWP: 1 (Natural refrigerant)
・EU refrigerant regulations: GWP150 or less∗
・US refrigerant regulations: GWP700 or less∗
・California, US refrigerant regulations: GWP750 or less
∗As of December 2023
・Air transport possible
No air transport restrictions for non-toxic and non-flammable∗
refrigerants
∗A1 (ASHRAE34 standard)
・No F-Gas management required
Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
・No F-Gas recovery & disposal costs
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
INR-495-042 INR-495-043 | -20 to 70 | 8.5 kW | ±1.0℃ | Water-cooled refrigeration | Fluorinated fluid |