產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller (ZH-TW) HRZC
恆溫元件 » Chiller Compliant Regulations-
・Non F-Gas
・Uses a CO2 refrigerant
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |