產品目錄

產品情報 »  產品目錄  » 搜尋結果

Thermo-chiller/Standard Type HRS400

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers)
    ・Cooling capacity: 38 kW
    ・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
             3-phase 460 to 480 VAC (60 Hz)
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Temperature stability: ±0.1°C
    ・With heating function
    ・Immersion pump (Mechanical sealless)
    ・Waterproof specification: IPX4
    ・Touch panel, Improved usability and visibility
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS4005 to 35℃38kW±0.1℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Go Top